??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1908.410 Clamping Cube
HELP_VARIABLE
Company
Halder
Description
EH 1908. - Clamping Cubes, semi-finished
Bill of material
1908.410 Clamping Cube
BESTNR
Ref. No.
1908.410
L1
500 mm
L2
+1
331 mm
H1
510 mm
H
565 mm
A
200 mm
B2
- mm
B3
200 mm
L3
- mm
L4
200 mm
N
6
Y
12
G
Weight
209000 g
Embedded user actions